Publish your products
SURESTE N 1700x700 Tonic hydromassage bath w/ waste kit
Roca
Archived

SURESTE N 1700x700 Tonic hydromassage bath w/ waste kit

Rectangular acrylic bath with Tonic hydromassage and waste kit
Technical specification
  • Unique ref.248038xx1
  • Product familyBaths
  • Product groupSureste N
  • TypeObject (single object)
  • Date of publishing2016-01-08
  • Edition number1
  • Height (mm)420
  • Width (mm)700
  • Depth (mm)1700
Related
  • Material mainAcrylic
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501