We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

VYTHOS 1700x800 Acrylic hydromassage bath

Unique ref.: 248057xx1
Brand: Roca
Product family: Vythos
Product group: Baths
Width (mm): 800
Height (mm): 420
Depth (mm): 1700
Date of publishing: 2016-10-03
Edition number: 1
Type: Object (single object)
Download (12)
Rectangular acrylic bath with Tonic hydromassage and waste kit


Material main: Acrylic
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

BIMobject®