Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/92d7e0f5-095e-49c4-81d2-589c8cdd4c52
Home
Categories
Sanitary
Bath & Spas
EASY Rectangular acrylic bath 1600 x 700
Available in United States
Roca
Follow
EASY Rectangular acrylic bath 1600 x 700
Rectangular acrylic bath
Download
Technical specification
Technical specification
Unique ref.
248151xx0
Product family
Baths
Product group
Easy
Type
Object (single object)
Date of publishing
2016-12-14
Edition number
1
Height (mm)
420
Width (mm)
700
Depth (mm)
1600
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=248151..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={F804FDB9-B385-451E-89A1-2C541E0F0650}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/248151..0/
Related
Related
Material main
Acrylic
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download