We are using cookies to provide our services

By using our services you agree to our use of cookies

ELEMENT 1800 x 800 One-piece bath w/ integrated panel and waste kit

Unique ref.: 248158xx1
Brand: Roca
Product family: Element
Product group: BATHS
Width (mm): 800
Height (mm): 580
Depth (mm): 1800
Date of publishing: 2016-01-01
Edition number: 1
Type: Object (single object)
Download (7)
Rectangular acrylic one-piece bath with integrated panel and waste kit


Material main: Acrylic
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

BIMobject SEEK Properties

Sanitary - Bath & Spas

Name Value
Color White
Height 580
Length 1800
Material Acrylic
Mounting Freestanding
Width 580

All BIM objects are real products from real manufacturers confirmed and approved