Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/97c30698-25dd-4454-b942-e608d51ebef7
Home
Categories
Sanitary
Bath & Spas
HALL 1800x800 Acrylic bath
Available in United States
Roca
Follow
HALL 1800x800 Acrylic bath
Acrylic bath complete with 2 headrests Optional: 248213001 Hall Waste for double-ended baths 259829..0 Hall L-shaped panel for acrylic bath 259818..0 Hall Frontal panel for acrylic bath
Download
Technical specification
Technical specification
Unique ref.
248163xx0
Product family
Baths
Product group
Hall
Type
Object (single object)
Date of publishing
2016-09-26
Height (mm)
420
Width (mm)
800
Depth (mm)
1800
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=248163..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={560A9DA4-7DBC-4628-84A5-2AC117B489BC}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/248163..0/
Related
Related
Material main
Acrylic
Material secondary
Acrylic
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furnishing Element
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download