We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

HALL 1500x1000 LH Acrylic bath

Unique ref.: 248164xx0
Brand: Roca
Product family: Hall
Product group: BATHS
Width (mm): 1000
Height (mm): 420
Depth (mm): 1500
Date of publishing: 2016-09-26
Edition number: 0
Type: Object (single object)
Download (7)
Assymmetrical acrylic corner bath (Left)
Optional:
259852..0 Hall Panel for left acrylic bath


Material main: Acrylic
Material secondary: Acrylic
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Furnishing Element
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

All BIM objects are real products from real manufacturers confirmed and approved