Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/36907c5b-7675-4ac2-99c0-5c6be37dab98
Home
Categories
Sanitary
Bath & Spas
EASY Rectangular acrylic bath w/ Tonic hydromassage 1400 x 700
Available in United States
Roca
Follow
EASY Rectangular acrylic bath w/ Tonic hydromassage 1400 x 700
Rectangular acrylic bath with Tonic hydromassage
Download
Technical specification
Technical specification
Unique ref.
248173xx1
Product family
Baths
Product group
Easy
Type
Object (single object)
Date of publishing
2016-12-14
Edition number
1
Height (mm)
400
Width (mm)
700
Depth (mm)
1400
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=248173..1
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={2B67EBDD-5733-475A-9491-1DFA58B85AEF}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/248173..1/
Related
Related
Material main
Acrylic
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download