Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/0c457674-dbaa-4e4d-9fac-7ab280c5bda1
Home
Categories
Sanitary
Bath & Spas
EASY Symmetrical acrylic corner bath w/Tonic hydromassage 1350
Available in United States
Roca
Follow
EASY Symmetrical acrylic corner bath w/Tonic hydromassage 1350
Symmetrical acrylic corner bath with Tonic hydromassage
Download
Technical specification
Technical specification
Unique ref.
248188xx1
Product family
Baths
Product group
Easy
Type
Object (single object)
Date of publishing
2016-12-14
Edition number
1
Height (mm)
420
Width (mm)
1350
Depth (mm)
1350
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=248188..1
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={1ED15746-28F0-4824-889B-5A6149DC8D98}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/248188..1/
Related
Related
Material main
Acrylic
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
30
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download