Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/ba5e6dd7-a513-44f9-860e-026d67183bfd
Home
Categories
Sanitary
Bath & Spas
GENOVA N 1700x700 Bath w/ Basic hydromassage
Available in United States
Roca
Follow
GENOVA N 1700x700 Bath w/ Basic hydromassage
Rectangular acrylic bath with Basic hydromassage
Download
Technical specification
Technical specification
Unique ref.
248356xx1
Product family
Baths
Product group
Genova N
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
400
Width (mm)
700
Depth (mm)
1700
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=248356..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/248356..1/
Related
Related
Material main
Acrylic
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
66
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
36
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
20
)
Download
Roca
MERIDIAN Toilet
4.4
(
35
)
Download
Roca
HOTELS Waste bin
4.7
(
20
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
8
)
Download