Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/b6f72204-81ea-495e-8ea4-7d621d6c5420
Home
Categories
Sanitary
Shower trays
EASY Corner acrylic shower tray with anti-slip base 900
Available in United States
Roca
Follow
EASY Corner acrylic shower tray with anti-slip base 900
Corner acrylic shower tray with anti-slip base
Download
Technical specification
Technical specification
Unique ref.
276085xx0
Product family
Shower trays
Product group
Easy
Type
Object (single object)
Date of publishing
2016-12-14
Edition number
1
Height (mm)
65
Width (mm)
900
Depth (mm)
900
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=276085..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={089CD53E-309B-4DB0-BDCC-D0CA80392BA1}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/276085..0/
Related
Related
Material main
Acrylic
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download