Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/959a73b4-78c3-43e6-9679-dfe129de7805
Home
Categories
Sanitary
Shower trays
EASY Acrylic shower tray with anti-slip base 1000 x 700
Available in United States
Roca
Follow
EASY Acrylic shower tray with anti-slip base 1000 x 700
Acrylic shower tray with anti-slip base
Download
Technical specification
Technical specification
Unique ref.
276088xx0
Product family
Shower trays
Product group
Easy
Type
Object (single object)
Date of publishing
2016-12-14
Edition number
1
Height (mm)
65
Width (mm)
700
Depth (mm)
1000
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=276088..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={089CD53E-309B-4DB0-BDCC-D0CA80392BA1}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/276088..0/
Related
Related
Material main
Acrylic
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Luna Rectangular mirror with frame
Download