Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/ee169328-96e8-477f-bff8-9f5876eba39d
Home
Categories
Sanitary
Shower Channel
IN-DRAIN CHANNEL 750 Installation drainage kit with premounted geotextile fabric
Available in United States
Roca
Follow
IN-DRAIN CHANNEL 750 Installation drainage kit with premounted geotextile fabric
CHANNEL - Installation drainage kit with premounted geotextile fabric
Download
Specification
Specification
Compatible with: 276094000 In-Drain Plate X1 276097000 In-Drain Plate X2
Technical specification
Technical specification
Unique ref.
276090000
Product family
Installation systems
Product group
In-Drain
Type
Object (single object)
Date of publishing
2019-12-05
Edition number
1
Width (mm)
50
Depth (mm)
750
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=276090000
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject=%7BC04A56C6-85DB-4EAE-83A2-37D2018CD0A4%7D
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/276090000/
Related
Related
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower Channel
IFC classification
Sanitary Terminal
UNSPSC name
Drain covers
UNSPSC code
40141739
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
55
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
28
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.6
(
16
)
Download
Roca
MERIDIAN Toilet
4.3
(
27
)
Download
Roca
HOTELS Waste bin
4.7
(
15
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
8
)
Download