Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/0f8ce12d-ac83-4f66-8afd-2abe552e510c
Home
Categories
Sanitary
Shower Channel
IN-DRAIN X3 850 Installation drainage kit
Available in United States
Roca
Follow
IN-DRAIN X3 850 Installation drainage kit
X3 - Installation drainage kit with support for ceramic plate (plate not included) and premounted geotextile fabric
Download
Technical specification
Technical specification
Unique ref.
276130000
Product family
Installation systems
Product group
In-Drain
Type
Object (single object)
Date of publishing
2020-04-27
Edition number
1
Width (mm)
50
Depth (mm)
850
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=276130000
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject=%7B047F996B-603B-477E-8255-8F51D277BD2A%7D
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/276130000/
Related
Related
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower Channel
IFC classification
Sanitary Terminal
UNSPSC name
Drain covers
UNSPSC code
40141739
OmniClass Number
23-31 17 29
OmniClass Title
Shower Drains
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
38
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download