Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/9d09eb3f-27a7-47e5-982f-380ec247154d
Home
Categories
Sanitary
Shower trays
NEO DAIQUIRI Superslim shower tray with waste kit 1700 x 700
Available in United States
Roca
Follow
NEO DAIQUIRI Superslim shower tray with waste kit 1700 x 700
Superslim acrylic shower tray with waste kit
Download
Technical specification
Technical specification
Unique ref.
276171xx0
Product family
Shower trays
Product group
Neo Daiquiri
Type
Object (single object)
Date of publishing
2016-12-14
Height (mm)
40
Width (mm)
700
Depth (mm)
1700
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=276171..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={6F7B3E57-54F8-44A9-B285-F52B3DF33722}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/276171..0/
Related
Related
Material main
Acrylic
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
22
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.8
(
16
)
Download
Roca
Ura L2-E - Front shower enclosure with 1 sliding door + 1 fixed panel
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
71
)
Download
Roca
ARMANI - BAIA 1800 mm wall-hung furniture for 2 deck-mounted basin mixers and over countertop washbasins
4.7
(
26
)
Download
Roca
VICTORIA BASIC Pack 1005 (base unit with two drawers, basin, mirror and LED wall light)
4.6
(
22
)
Download