Publish your products
NEO DAIQUIRI 1600x700 Acrylic shower tray
Roca

NEO DAIQUIRI 1600x700 Acrylic shower tray

Superslim acrylic shower tray with waste kit
Technical specification
  • Unique ref.276175xx0
  • Product familyShower trays
  • Product groupNeo Daiquiri
  • TypeObject (single object)
  • Date of publishing2015-05-18
  • Height (mm)40
  • Width (mm)700
  • Depth (mm)1600
Related
  • Material mainAcrylic
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit