Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/7c5e816f-c7aa-4c37-adbf-e8b94cac0744
Home
Categories
Sanitary
Shower trays
NEO DAIQUIRI 1500x750 Acrylic shower tray
Available in United States
Roca
Follow
NEO DAIQUIRI 1500x750 Acrylic shower tray
Superslim acrylic shower tray with waste kit
Download
Technical specification
Technical specification
Unique ref.
276177xx0
Product family
Shower trays
Product group
Neo Daiquiri
Type
Object (single object)
Date of publishing
2015-05-18
Height (mm)
40
Width (mm)
750
Depth (mm)
1500
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=276177..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={6F7B3E57-54F8-44A9-B285-F52B3DF33722}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/276177..0/
Related
Related
Material main
Acrylic
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download