Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/ecfdb53b-f7a4-474e-96ec-438c8e1ae1a9
Home
Categories
Sanitary
Shower trays
NEO DAIQUIRI 1200x800 Acrylic shower tray
Available in United States
Roca
Follow
NEO DAIQUIRI 1200x800 Acrylic shower tray
4.0
(5 reviews)
Superslim acrylic shower tray with waste kit
Download
Technical specification
Technical specification
Unique ref.
276183xx0
Product family
Shower trays
Product group
Neo Daiquiri
Type
Object (single object)
Date of publishing
2015-05-18
Height (mm)
40
Width (mm)
800
Depth (mm)
1200
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=276183..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={6F7B3E57-54F8-44A9-B285-F52B3DF33722}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/276183..0/
Related
Related
Material main
Acrylic
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
NUOVA Grilled corner container
Download
Roca
ARMANI - BAIA Wall-hung WC
Download
Roca
LUN 1800x800 Bath w/ antislip base and grips
Download
Roca
Hotels Robe hook
Download
Roca
L90 Smooth body basin mixer, Cold Start
Download
Roca
NEXO Close-coupled Toilet pan (open back)
Download