Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/e39c93ba-8e1a-4e19-92ba-0be174b3abed
Home
Categories
Sanitary
Shower trays
NEO DAIQUIRI Superslim shower tray with waste kit 900 x 700
Available in United States
Roca
Follow
NEO DAIQUIRI Superslim shower tray with waste kit 900 x 700
Superslim acrylic shower tray with waste kit
Download
Technical specification
Technical specification
Unique ref.
276193xx0
Product family
Shower trays
Product group
Neo Daiquiri
Type
Object (single object)
Date of publishing
2016-12-14
Height (mm)
40
Width (mm)
700
Depth (mm)
900
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=276193..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={6F7B3E57-54F8-44A9-B285-F52B3DF33722}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/276193..0/
Related
Related
Material main
Acrylic
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
57
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
30
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.6
(
16
)
Download
Roca
MERIDIAN Toilet
4.3
(
28
)
Download
Roca
HOTELS Waste bin
4.7
(
17
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
8
)
Download