Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/85119740-eb8f-48e3-8ed2-5a0088b53e6c
Home
Categories
Sanitary
Shower Channel
IN-DRAIN BASIC 850 Drain kit with cover plate
Available in United States
Roca
Follow
IN-DRAIN BASIC 850 Drain kit with cover plate
4.0
(6 reviews)
BASIC - Drain kit with cover plate
Download
Technical specification
Technical specification
Unique ref.
276307000
Product family
Installation systems
Product group
In-Drain
Type
Object (single object)
Date of publishing
2019-12-05
Edition number
1
Width (mm)
60
Depth (mm)
850
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=276307000
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/276307000/
Related
Related
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower Channel
IFC classification
Sanitary Terminal
UNSPSC name
Drain covers
UNSPSC code
40141739
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download