Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/be82bc44-5b1a-4da6-90a6-5d1b39b4f974
Home
Categories
Sanitary
Shower trays
PLAIN Shower tray w/ style pattern
Available in United States
Roca
Follow
PLAIN Shower tray w/ style pattern
Steel shower tray with style pattern
Download
Technical specification
Technical specification
Unique ref.
2B2162xx0
Product family
Shower trays
Product group
Plain
Type
Object (single object)
Date of publishing
2016-01-22
Edition number
1
Height (mm)
65
Width (mm)
700
Depth (mm)
1400
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=2B2162..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={702E1745-9A66-4833-9F5C-02426E70A4BC}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/2B2162..0/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
30
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download