Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/e4a70719-2e73-4155-8d4d-ae3e2bdf6891
Home
Categories
Sanitary
Shower trays
BLUES XL Shower tray w/ antislip base and waste kit
Available in United States
Roca
Follow
BLUES XL Shower tray w/ antislip base and waste kit
Steel shower tray with anti-slip base and waste kit
Download
Technical specification
Technical specification
Unique ref.
2B2467xx7
Product family
Shower trays
Product group
Blues XL
Type
Object (single object)
Date of publishing
2016-01-22
Edition number
1
Height (mm)
65
Width (mm)
1000
Depth (mm)
1000
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=2B2467..7
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={18933933-3B91-452A-802D-6B921B92707B}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/2B2467..7/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Similar products
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
22
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.8
(
16
)
Download
Roca
Ura L2-E - Front shower enclosure with 1 sliding door + 1 fixed panel
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
71
)
Download
Roca
ARMANI - BAIA 1800 mm wall-hung furniture for 2 deck-mounted basin mixers and over countertop washbasins
4.7
(
26
)
Download
Roca
VICTORIA BASIC Pack 1005 (base unit with two drawers, basin, mirror and LED wall light)
4.6
(
22
)
Download