Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/250415f2-7f07-4213-a1a7-4ea48740cd91
Home
Categories
Sanitary
Shower trays
BLUES XL 1200x800 Superslim steel shower tray
Available in United States
Roca
Follow
BLUES XL 1200x800 Superslim steel shower tray
Superslim steel shower tray with anti-slip base and waste kit
Download
Technical specification
Technical specification
Unique ref.
2B2569xx7
Product family
Shower trays
Product group
Blues XL
Type
Object (single object)
Date of publishing
2016-01-22
Edition number
1
Height (mm)
25
Width (mm)
800
Depth (mm)
1200
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=2B2569..7
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={18933933-3B91-452A-802D-6B921B92707B}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/2B2569..7/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
30
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download