Publish your products
BLUES XL 900 Corner superslim shower tray
Roca

BLUES XL 900 Corner superslim shower tray

Corner superslim steel shower tray with anti-slip base and waste kit
Technical specification
  • Unique ref.2B3069xx7
  • Product familyShower trays
  • Product groupBlues XL
  • TypeObject (single object)
  • Date of publishing2016-01-22
  • Edition number1
  • Height (mm)25
  • Width (mm)900
  • Depth (mm)900
Related
  • Material mainSteel
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • UNSPSC nameShowers
  • UNSPSC code30181503
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit