Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/c687f3e2-91aa-4c58-b632-a7a02df134c7
Home
Categories
Sanitary
Shower trays
IN-FLOOR 1400x700 Extraslim shower tray w/ antislip
Available in United States
Roca
Follow
IN-FLOOR 1400x700 Extraslim shower tray w/ antislip
Extraslim steel shower tray with antislip (3.5 mm steel sheet)
Download
Technical specification
Technical specification
Unique ref.
2B3969xx7
Product family
Shower trays
Product group
In-Floor
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
25
Width (mm)
700
Depth (mm)
1400
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=2B3969..7
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={45A1A2DB-2623-4226-85D0-8819F357C51C}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/2B3969..7/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download