Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/cf9bc040-de76-42b0-bcb1-36ece31c8318
Home
Categories
Sanitary
Showers
EVOLUTION Hydromassage thermostatic shower column
Available in United States
Roca
Follow
EVOLUTION Hydromassage thermostatic shower column
Hydromassage thermostatic column
Download
Technical specification
Technical specification
Unique ref.
2H0416000
Product family
Shower columns
Product group
Evolution
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Height (mm)
1290
Width (mm)
226
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=2H0416000
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={996178A8-13BC-4271-A600-4A75E2EEF089}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/2H0416000/
Related
Related
Material main
Stainless steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download