Unique ref.: | 2WB001xx0 |
---|---|
Brand: | Roca |
Product family: | Access |
Product group: | BASINS |
Width (mm): | 600 |
Height (mm): | 140 |
Depth (mm): | 550 |
Date of publishing: | 2019-04-18 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | https://www.youtube.com/watch?v=68jtjk-3_i4 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/roca/product/2wb001xx0
Material main: | Stonex |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: | Portugal |
BIMobject Category: | Sanitary - Basins |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L7212 |
Uniclass 1.4 Description: | Washbasins |
Uniclass 2.0 Code: | SS-35-65-70-94 |
Uniclass 2.0 Description: | Wash Basin Systems |
Uniclass 2015 Code: | Pr_40_20_96 |
Uniclass 2015 Description: | Wash basins, sinks and troughs |
NBS Reference Code: | 35-65-70-94 |
NBS Reference Description: | Wash Basin Systems |
OmniClass Number: | 23-31 13 00 |
OmniClass Title: | Sinks |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Depth | 550 mm |
Height | 140 mm |
Material | STONEX® |
Mounting | Wall-hung |
Width | 600 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | STONEX® |
BIMobject®