Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/60d2413b-4e0b-4b95-b6c0-b17fa92bd438
Home
Categories
Sanitary
Wash basins
DAMA RETRO 630 Wall-hung basin
Available in United States
Roca
Follow
DAMA RETRO 630 Wall-hung basin
Wall-hung vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
320322xx1
Product family
Basins
Product group
Dama Retro
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
200
Width (mm)
505
Depth (mm)
630
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=320322..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/320322..1/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download