Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/f6ee8fdc-c9f9-4eaa-8b99-81e45fd52cd5
Home
Categories
Sanitary
Wash basins
IBIS 440 Compact wall-hung basin
Available in United States
Roca
Follow
IBIS 440 Compact wall-hung basin
Compact wall-hung vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
320841xx1
Product family
Basins
Product group
Ibis
Type
Object (single object)
Date of publishing
2016-09-26
Edition number
1
Height (mm)
180
Width (mm)
310
Depth (mm)
440
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=320841..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/320841..1/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
38
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download