Publish your products
Meridian Wall-hung vitreous china basin
Meridian Wall-hung vitreous china basin
Meridian Wall-hung vitreous china basin
    Roca
    Archived

    Meridian Wall-hung vitreous china basin

    Wall-hung vitreous china basin. A traditional response to classic atmospheres. One single concept for a thousand solutions. One single concept to fulfil any need. The most versatile and global range.
    Specification
    • Optional with: A337240000. Vitreous china full pedestal for basin. A337241000 Vitreous china semipedestal for basin
    Technical specification
    • Unique ref.325241xx0
    • Product familyBasins
    • Product groupMeridian
    • TypeObject (single object)
    • Date of publishing2022-07-22
    • Edition number1
    • Height (mm)150
    • Width (mm)460
    • Depth (mm)650
    Related
    • Material mainVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures