Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/3bc4a1d5-e1ec-403d-87c9-2bebab8c2e04
Home
Categories
Sanitary
Wash basins
VICTORIA|LAURA 450 Wall-hung basin
Available in United States
Roca
Follow
VICTORIA|LAURA 450 Wall-hung basin
Wall-hung vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
325314xx5
Product family
Basins
Product group
Victoria|Laura
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
180
Width (mm)
340
Depth (mm)
450
Links
Links
Product url
https://www.uk.roca.com/search?q=325314..5
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.uk.roca.com/roca-services/productSheet/UK/en/325314..5/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download