Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/3fd99c80-a373-4ace-b6e4-94e700d2f039
Home
Categories
Sanitary
Wash basins
VICTORIA 560 Wall-hung basin
Available in United States
Roca
Follow
VICTORIA 560 Wall-hung basin
Wall-hung vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
325393xx0
Product family
Basins
Product group
Victoria
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
195
Width (mm)
460
Depth (mm)
560
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=325393..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={B36C8A8B-59DE-4498-82B6-CCA2C7B88B34}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/325393..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download