Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/0c888186-e726-4149-ace2-cecf9a4b12f3
Home
Categories
Sanitary
Wash basins
VICTORIA|LAURA 520 Wall-hung basin
Available in United States
Roca
Follow
VICTORIA|LAURA 520 Wall-hung basin
5.0
(6 reviews)
Wall-hung vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
325394xx0
Product family
Basins
Product group
Victoria|Laura
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
195
Width (mm)
410
Depth (mm)
520
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=325394..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={B36C8A8B-59DE-4498-82B6-CCA2C7B88B34}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/325394..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download