Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/1c1b4b1b-3069-4dea-8cbd-9c293956dfe3
Home
Categories
Sanitary
Wash basins
HALL 500 Compact wall-hung / Over countertop basin
Available in United States
Roca
Follow
HALL 500 Compact wall-hung / Over countertop basin
Compact wall-hung or over countertop vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
325883xx0
Product family
Basins
Product group
Hall
Type
Object (single object)
Date of publishing
2016-09-26
Height (mm)
115
Width (mm)
250
Depth (mm)
500
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=325883..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/325883..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download