Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/bc7e8b33-cfa0-4c13-9751-d23157ccdde9
Home
Categories
Sanitary
Wash basins
DEBBA 440 Wall-hung vitreous china basin
Available in United States
Roca
Follow
DEBBA 440 Wall-hung vitreous china basin
Wall-hung vitreous china basin
Download
Specification
Specification
Compatible with: 335990..0 Vitreous china full pedestal for basin 337991..0 Vitreous china semipedestal for basin 506401614 1 1/4" outlet connector for basin. 250 Pipe 505400900 Click-clack universal waste. Chromed plug Ø 40 506403810 1 1/4" outlet connector. 300 tube 505401100 Click-clack universal waste. Vitreous plug Ø 65 505400000 1 1/4" waste for basin / bidet with overflow and automatic plug 505401000 Click-clack universal waste. Chromed plug Ø 65 506403110 1 1/4" outlet connector for basin. 300 Pipe 890073000 Concealed structure for basin
Technical specification
Technical specification
Unique ref.
325995xx0
Product family
Basins
Product group
Debba
Type
Object (single object)
Date of publishing
2020-06-25
Edition number
1
Height (mm)
170
Width (mm)
440
Depth (mm)
550
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=325995..0
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/325995..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download