Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/3c683b7b-46fb-44b2-bed8-8bf1def6a9bb
Home
Categories
Sanitary
Wash basins
DEBBA 370 Wall-hung vitreous china basin
Available in United States
Roca
Follow
DEBBA 370 Wall-hung vitreous china basin
Wall-hung vitreous china basin
Download
Specification
Specification
Compatible with: 335990..0 Vitreous china full pedestal for basin 337992..0 Vitreous china semipedestal for basin 506401614 1 1/4" outlet connector for basin. 250 Pipe 505400900 Click-clack universal waste. Chromed plug Ø 40 506403810 1 1/4" outlet connector. 300 tube 505401100 Click-clack universal waste. Vitreous plug Ø 65 505400000 1 1/4" waste for basin / bidet with overflow and automatic plug 505401000 Click-clack universal waste. Chromed plug Ø 65 506403110 1 1/4" outlet connector for basin. 300 Pipe
Technical specification
Technical specification
Unique ref.
325997xx0
Product family
Basins
Product group
Debba
Type
Object (single object)
Date of publishing
2020-06-25
Edition number
1
Height (mm)
135
Width (mm)
370
Depth (mm)
450
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=325997..0
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/325997..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Luna Rectangular mirror with frame
Download