Publish your products
Wall-hung vitreous china basin
Roca
Archived

Wall-hung vitreous china basin

Wall-hung vitreous china basin
Technical specification
  • Unique ref.326392xx5
  • Product familyVictoria|Laura
  • Product groupBASINS
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (mm)195
  • Width (mm)490
  • Depth (mm)600
Related
  • Material mainVitreous china
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal