Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/4d2952dd-da20-47e6-befe-516d5b5ea421
Home
Categories
Sanitary
Wash basins
BEYOND Wall-hung totem FINECERAMIC® basin
Available in United States
Roca
Follow
BEYOND Wall-hung totem FINECERAMIC® basin
Base unit for in countertop basin on the right
Download
Technical specification
Technical specification
Unique ref.
3270B1xx0
Product family
Basins
Product group
Beyond
Type
Object (single object)
Date of publishing
2020-11-17
Edition number
1
Height (mm)
380
Width (mm)
470
Depth (mm)
460
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=3270B1..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/3270B1..0/
Related
Related
Material main
Chipboard
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_96_15
Uniclass 2015 Description
Ceramic sinks
CSI MasterFormat 2014 Code
22 41 16.16
CSI MasterFormat 2014 Title
Residential Sinks
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
38
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download