Publish your products
BEYOND Over countertop FINECERAMIC® basin
Roca

BEYOND Over countertop FINECERAMIC® basin

Over countertop FINECERAMIC® basin.
Colours and finishes: White, Matt White, Beige, Coffee, Pearl and Onyx

Specification
  • Included:
    50640390C Waste for basin or bidet with vitreous china fix cover Ø 72

    Compatible With:
    506403110 1 1/4" outlet connector for basin. 300 Pipe
    506403810 1 1/4" outlet connector. 300 tube
    506401614 1 1/4" outlet connector for basin. 250 Pipe
    851396... Base unit for over countertop basin on the left
    851397... Base unit for over countertop basin on the right
    851398... Base unit for over countertop basin on the left
    851399... Base unit for over countertop basin on the right
    851406... Base unit for two over countertop basins
    851402... Base unit for over countertop basin on the left
    851403... Base unit for over countertop basin on the right
    506403900 Waste for basin or bidet with fixed chrome-plated cover
    857322... Water-resistant countertop for basin
    857321... Water-resistant countertop for basin
    857320... Water-resistant countertop for basin
    857319... Water-resistant countertop for basin
    857318... Water-resistant countertop for basin

Technical specification
  • Unique ref.3270B9xx0
  • Product familyBasins
  • Product groupBeyond
  • TypeObject (single object)
  • Date of publishing2020-11-17
  • Edition number1
  • Height (mm)160
  • Width (mm)455
  • Depth (mm)455
Related
  • Material mainVitreous china
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_96_15
  • Uniclass 2015 DescriptionCeramic sinks
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Chile
Cook Islands
Austria
Bahrain
Barbados
Botswana
Colombia
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Ecuador
Fiji
Belgium
Bhutan
Bermuda
Burundi
Falkland Islands (Islas Malvinas)
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
French Guiana
Guam
Bulgaria
Brunei
Canada
Cape Verde
Guyana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Paraguay
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Peru
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Suriname
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Uruguay
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Venezuela
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit