Publish your products
THE GAP ROUND - Countertop washbasin
Roca

THE GAP ROUND - Countertop washbasin

ROUND - Countertop washbasin
Specification
  • Compatible with: 506401614 1 1/4" outlet connector for basin. 250 Pipe 505401100 Click-clack universal waste. Vitreous plug Ø 65 505401000 Click-clack universal waste. Chromed plug Ø 65 505400900 Click-clack universal waste. Chromed plug Ø 40 505400000 1 1/4" waste for basin / bidet with overflow and automatic plug 506403110 1 1/4" outlet connector for basin. 300 Pipe 506403810 1 1/4" outlet connector. 300 tube
Technical specification
  • Unique ref.3270Y3xx0
  • Product familyBasins
  • Product groupThe Gap
  • Date of publishing2021-05-26
  • Edition number1
  • Height (mm)40
  • Width (mm)390
  • Depth (mm)390
Related
  • Material mainVitreous china
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit