Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/3748693a-b69c-473f-a869-42b84c66b423
Home
Categories
Sanitary
Wash basins
DIVERTA 750 Wall-hung / Over countertop basin
Available in United States
Roca
Follow
DIVERTA 750 Wall-hung / Over countertop basin
Wall-hung or over countertop vitreous china basin
Download
Specification
Specification
Fixing kit: Included Installation type: Bowl / Overcountertop, Wall-hung Material: Vitreous china Shape: Square Taphole configuration: 1 Prepunched, 1 Taphole, 1 Prepunched Optional 840597001 Mohave Towel rail for basin
Technical specification
Technical specification
Unique ref.
327110xx0
Product family
Basins
Product group
Diverta
Type
Object (single object)
Date of publishing
2016-09-26
Height (mm)
150
Width (mm)
440
Depth (mm)
750
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327110..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327110..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
65
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
35
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
19
)
Download
Roca
MERIDIAN Toilet
4.4
(
33
)
Download
Roca
HOTELS Waste bin
4.7
(
18
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
8
)
Download