This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LONG ISLAND Wall-hung basin

Unique ref.: 327113xx0
Brand: Roca
Product family: Long Island
Product group: BASINS
Width (mm): 440
Height (mm): 175
Depth (mm): 900
Date of publishing: 2016-09-26
Edition number: 1
Type: Object (single object)
Download (7)
Wall-hung vitreous china basin


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®