Publish your products
DIVERTA 550 In countertop basin
Roca

DIVERTA 550 In countertop basin

4.4 out of 5 stars4.4(7 reviews)
In countertop vitreous china basin
Specification
  • Installation type: Drop-in / Countertop Material: Vitreous china Shape: Square Taphole configuration: 1 Prepunched, 1 Taphole, 1 Prepunched
Technical specification
  • Unique ref.327116xx0
  • Product familyBasins
  • Product groupDiverta
  • TypeObject (single object)
  • Date of publishing2016-09-26
  • Height (mm)170
  • Width (mm)425
  • Depth (mm)550
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit