Publish your products
DIVERTA 600 Over countertop basin
Roca

DIVERTA 600 Over countertop basin

4.5 out of 5 stars4.5(6 reviews)
Over countertop vitreous china basin
Specification
  • Installation type: Bowl / Overcountertop Material: Vitreous china Shape: Square Taphole configuration: 1 Prepunched, 1 Taphole, 1 Prepunched Compatible with 851006... Heima Base unit for over countertop left hand basin 851003... Heima Base unit for over countertop right hand basin 851040... Heima Pack (base unit for over countertop basin with one drawer, mirror and Smartlight spotlight) 851007... Heima Base unit for two over countertop basins 851002... Heima Base unit for over countertop basin 851042... Heima Pack (base unit for over countertop left hand basin with two drawers, mirror and Smartlight spotlight) 851001... Heima Base unit for over countertop basin 851045... Heima Pack (base unit for two over countertop basins with two drawers, mirror and two Smartlight spotlights) 851005... Heima Base unit for over countertop right hand basin 851004... Heima Base unit for over countertop left hand basin 851041... Heima Pack (base unit for over countertop right hand basin with two drawers, mirror and Smartlight spotlight) 851039... Heima Pack (base unit for over countertop basin with one drawer, mirror and Smartlight spotlight) 851043... Heima Pack (base unit for over countertop right hand basin with two drawers, mirror and Smartlight spotlight) 851044... Heima Pack (base unit for over countertop left hand basin with two drawers, mirror and Smartlight spotlight)
Technical specification
  • Unique ref.32711Gxx0
  • Product familyBasins
  • Product groupDiverta
  • TypeObject (single object)
  • Date of publishing2016-09-26
  • Height (mm)135
  • Width (mm)440
  • Depth (mm)600
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit