Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/273bf988-68fa-47de-aac8-c5ad99a837e0
Home
Categories
Sanitary
Wash basins
DIVERTA 500 Semi-recessed basin
Available in United States
Roca
Follow
DIVERTA 500 Semi-recessed basin
Semi-recessed vitreous china basin
Download
Specification
Specification
Installation type: Semirecessed Material: Vitreous china Recommended for public spaces Shape: Square Taphole configuration: 1 Prepunched, 1 Taphole, 1 Prepunched
Technical specification
Technical specification
Unique ref.
32711Sxx0
Product family
Basins
Product group
Diverta
Type
Object (single object)
Date of publishing
2016-09-26
Height (mm)
165
Width (mm)
450
Depth (mm)
500
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=32711S..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/32711S..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Luna Rectangular mirror with frame
Download