We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

URBI 1 - 450 Over countertop basin

Unique ref.: 327225xx0
Brand: Roca
Product family: Urbi
Product group: BASINS
Width (mm): 450
Height (mm): 180
Depth (mm): 450
Date of publishing: 2016-09-26
Edition number: 0
Type: Object (single object)
Download (6)
Urbi 1. Over countertop vitreous china basin


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Basins

All BIM objects are real products from real manufacturers confirmed and approved