We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FUEGO 490 Over countertop basin

Unique ref.: 32722Exx0
Brand: Roca
Product family: Fuego
Product group: Basins
Width (mm): 390
Height (mm): 150
Depth (mm): 490
Date of publishing: 2016-09-26
Edition number: 1
Type: Object (single object)
Download (7)
Over countertop vitreous china basin


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

Roca

Auxiliary Units Parameters

Name Value
Installation Type Bowl / Overcountertop

Mirrors Parameters

Name Value
Installation Type Bowl / Overcountertop

Wellness Toilets Parameters

Name Value
Installation Type Bowl / Overcountertop

BIMobject®