Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/7a885ca6-110a-4897-8c2e-19542fc29092
Home
Categories
Sanitary
Wash basins
ACCESS 640 Wall-hung basin for PRM
Available in United States
Roca
Follow
ACCESS 640 Wall-hung basin for PRM
Wall-hung vitreous china basin Optional: 816323000 Access Tilting wall bracket for basin Compatible with: 506403207 Access Drain unit with external overflow and built-in waste pipe
Download
Technical specification
Technical specification
Unique ref.
327230xx0
Product family
Basins
Product group
Access
Type
Object (single object)
Date of publishing
2015-05-18
Height (mm)
165
Width (mm)
550
Depth (mm)
640
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327230..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327230..0/
Related
Related
Material main
Vitreous china
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
37
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download