Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/fd622c68-f70a-4b68-971b-75e5dd9884ec
Home
Categories
Sanitary
Wash basins
MERIDIAN 650 Wall-hung basin
Available in United States
Roca
Follow
MERIDIAN 650 Wall-hung basin
Wall-hung vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
327241xx0
Product family
Basins
Product group
Meridian
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Height (mm)
150
Width (mm)
460
Depth (mm)
650
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327241..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327241..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download