Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/6e9fe9ff-7f8e-4c15-b48b-d0ec601abc00
Home
Available in United States
Roca
Follow
Archived
MERIDIAN-N Wall-hung basin 600
Wall-hung vitreous china basin
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
327242xx0
Product family
Meridian
Product group
Basins
Type
Object (single object)
Edition number
1
Height (mm)
150
Width (mm)
460
Depth (mm)
600
Links
Links
Product url
http://www.uk.roca.com/catalogue/collections/bathroom-collections/meridian-n/wall-hung-vitreous-china-basin-327242..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.uk.roca.com/servlet/getProductPdf?productId=43
Related
Related
Material main
Vitreous china
Designed in
Spain
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
57
)
Download
Roca
SIENA 1000 Stainless steel single bowl kitchen sink
4.4
(
27
)
Download
Roca
PRAGA 550mm Stainless steel single bowl kitchen sink
4.3
(
31
)
Download
Roca
PRAGA 790mm Stainless steel single bowl kitchen sink
4.5
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
30
)
Download
Roca
SIENA 860 Stainless steel single bowl kitchen sink
4.6
(
23
)
Download