Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/8dbf2872-513c-470b-af7f-7140462fefe0
Home
Categories
Sanitary
Wash basins
MERIDIAN 450 Compact wall-hung basin
Available in United States
Roca
Follow
MERIDIAN 450 Compact wall-hung basin
Compact wall-hung vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
327248xx0
Product family
Basins
Product group
Meridian
Type
Object (single object)
Date of publishing
2012-06-01
Edition number
1
Height (mm)
140
Width (mm)
250
Depth (mm)
450
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327248..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327248..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download